Select your location

Eaton Marine duty encapsulated transformer
QS20N11S02CU
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Marine duty encapsulated transformer
Catalog Number
QS20N11S02CU
UPC
786680031823
Product Length/Depth
6.52 IN
Product Height
13.41 IN
Product Width
6.37 IN
Product Weight
46 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Frame
68
Tap Size
NONE
Phase
Single-phase
Weathershield
Indoor-Outdoor
Primary Voltage
240 V, 480 V
Enclosure
NEMA 3R
Wiring Connection
3A2Q
Design
EPM
Secondary Voltage
120/240 V
Type
Marine Duty Encapsulated Transformer
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
115 °C rise
Volt Ampere Rating
2 KVA