Download document () of 20

R1072 HD

Eaton B-Line series bussed gutter and termination cabinets, 600 A, 3R, 10 kAIC, #4 - 600 MCM, 5/16" mounting holes for load lugs, Galvanized steel, 1Ø/3W, (2) 1/0-250 MCM cables, NEMA type 3R, 3Ø/4W, 72" surface mount

General specifications

Product Name
Eaton B-Line series bussed gutter and termination cabinets
Catalog Number
R1072 HD
UPC
782051181456
Product Length/Depth
6 in
Product Height
22 in
Product Width
72 in
Product Weight
176 lb
Certifications
UL Listed

Electrical specifications

Interrupt rating
10 kAIC
Bus rating
600 A

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Model

Number of wires
3
Mounting method
Surface mount
Line lug size
#4 - 600 MCM
Load lug size
5/16"

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.