Panel Extension Kit for RapidPod Aisle Containment System - 18”H x 42”W
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
RAPOD1842PAN
|
| UPC |
037332299932
|
| Product Length/Depth |
1.88 in
|
| Product Height |
18 in
|
| Product Width |
42 in
|
| Product Weight |
16.41 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RAPOD1842PAN
|
| Product Type |
Panel
|
Support from Eaton