Panel Extension Kit for RapidPod Aisle Containment System - 18”H x 54”W
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
RAPOD1854PAN
|
| UPC |
037332299956
|
| Product Length/Depth |
1.88 in
|
| Product Height |
18 in
|
| Product Width |
54 in
|
| Product Weight |
19.56 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RAPOD1854PAN
|
| Product Type |
Panel
|
| Color |
Silver
|
| Package Contents |
Assembly panel, 18 x 54 in.
Formed panel joiner bracket, 18 in. (10) Screws, 5/16-18 |
| Product Features |
TAA Compliant
|
| Product Highlights |
Built with durable aluminum extrusions with 5 secure attachment points
Fully compatible with both hot-aisle and cold-aisle containment strategies 5-year limited warranty (Worldwide) Available in transparent or semi-transparent polycarbonate for visibility Modular assembly allows for quick configuration and adjustment Allows a customizable application to seal gaps and irregular layouts |