Panel Extension Kit for RapidPod Aisle Containment System - 48”H x 24”W
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
RAPOD4824PAN
|
| UPC |
037332301697
|
| Product Length/Depth |
1.88 in
|
| Product Height |
48 in
|
| Product Width |
24 in
|
| Product Weight |
22 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RAPOD4824PAN
|
| Product Type |
Panel
|
Support from Eaton