Panel Extension Kit for RapidPod Aisle Containment System - 60”H x 24”W
| Product Name |
Eaton Tripp Lite series panel
|
| Catalog Number |
RAPOD6024PAN
|
| UPC |
037332299857
|
| Product Length/Depth |
1.88 in
|
| Product Height |
60 in
|
| Product Width |
24 in
|
| Product Weight |
25.71 lb
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RAPOD6024PAN
|
| Product Type |
Panel
|
Support from Eaton