Bracket Extension Kit for RapidPod Aisle Containment System - 48”H
| Product Name |
Eaton Tripp Lite series corner bracket kit
|
| Catalog Number |
RAPODCRNBK48
|
| UPC |
037332300157
|
| Product Length/Depth |
1 in
|
| Product Height |
48 in
|
| Product Width |
2.5 in
|
| Product Weight |
22.4 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RAPODCRNBK48
|
| Product Type |
Corner Bracket Kit
|
| Color |
Silver
|
| Package Contents |
(4) Corner brackets, 48 in.
(8) Trapezoid gusset brackets (40) Screws, 5/16-18 |
| Product Features |
TAA Compliant
|
| Product Highlights |
Precision-crafted steel bracketing ensures stability and alignment
Modular assembly allows for quick configuration and adjustment 5-year limited warranty (Worldwide) Recommended for healthcare, cleanroom and industrial applications Designed for simple corner assembly and reinforcement in high-demand environments |