End-of-Row Door Mounting Kit for RapidPod Aisle Containment System, TAA
| Product Name |
Eaton Tripp Lite series end of row door mounting kit
|
| Catalog Number |
RAPODEORDBKT
|
| UPC |
037332300317
|
| Product Length/Depth |
1 in
|
| Product Height |
3.75 in
|
| Product Width |
4.15 in
|
| Product Weight |
4 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RAPODEORDBKT
|
| Product Type |
End of Row Door Mounting Kit
|
Support from Eaton