Formed Panel Joiner Bracket Splice Kit for RapidPod Aisle Containment System - 48”H
| Product Name |
Eaton Tripp Lite series splice bracket kit
|
| Catalog Number |
RAPODSPLICE48
|
| UPC |
037332300218
|
| Product Length/Depth |
0.83 in
|
| Product Height |
48 in
|
| Product Width |
2.92 in
|
| Product Weight |
3.38 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RAPODSPLICE48
|
| Product Type |
Splice Bracket Kit
|
| Color |
Silver
|
| Package Contents |
Formed panel joiner bracket, 48 in.
(10) Screws, 5/16-18 |
| Product Features |
TAA Compliant
|
| Product Highlights |
Easily integrates with RapidPod systems for quick, efficient assembly
Durable steel construction withstands repeated use and environmental stress Precision-bent design allows for consistent alignment and structural integrity 5-year limited warranty (Worldwide) 48 in. length optimized for joining standard RapidPod panels with minimal gaps |