Cross Brace Kit for RapidPod Aisle Containment System - 60”H
| Product Name |
Eaton Tripp Lite series cross brace kit
|
| Catalog Number |
RAPODXBRACE60
|
| UPC |
037332300256
|
| Product Length/Depth |
1 in
|
| Product Height |
2.75 in
|
| Product Width |
60 in
|
| Product Weight |
7.44 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RAPODXBRACE60
|
| Product Type |
Cross Brace Kit
|
Support from Eaton