Download document () of 20
We make what matters work*

RBC11A

UPS Replacement Battery Cartridge Kit (2 sets of 2) for select APC UPS

General specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC11A
UPC
037332118455
Product Length/Depth
7.2 in
Product Height
6.8 in
Product Width
5.6 in
Product Weight
58 lb
Compliances
RoHS
Global Catalog
RBC11A
Product Type
Accessory

Product specifications

Package contents
  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information
Battery type
12V 17AH (4)
Relative humidity
0-95% non-condensing
Product Highlights
Wide operating temperature range
18 month limited warranty (U.S. and Canada -- warranties may vary by country)
Rugged, leakproof construction
Up to 30% longer runtime than basic replacements
Maintenance-free
OEM certified premium batteries
Typical Battery Life
3 - 5 years, depending on host UPS operating conditions
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0 - 50,000 feet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.