Download document () of 20
We make what matters work*

RBC24S

UPS Replacement Battery Cartridge for Tripp Lite SUINT1000LCD2U UPS System, 24V

  • 18 month limited warranty (U.S. and Canada -- warranties may vary by country)
  • Auto-detection sensor allows UPS to reset internal battery age
  • Leakproof internal battery requires no regular maintenance
  • Replacement battery backup for SUINT1000LCD2U UPS system
  • Ships fully assembled and ready for immediate installation to prevent downtime
  • Carefully screened and certified to restore UPS runtime to original specs

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC24S
UPC
037332239372
Product Length/Depth
8.86 in
Product Height
5.51 in
Product Width
12 in
Product Weight
12.3 lb
Compliances
RoHS
Global Catalog
RBC24S
Product Type
Battery pack

Additional specifications

Package contents
RBC24S UPS Battery Replacement (pre-assembled battery pack with two 12V batteries)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.