Download document () of 20
We make what matters work*

RBC48-SUTWR

UPS Replacement 48VDC Battery Cartridge

  • Wide operating temperature range
  • Certified premium battery cartridge
  • Rugged leak-proof construction
  • 18 month limited warranty (U.S. and Canada -- warranties may vary by country)
  • Pre-assembled and wired battery kit offers simple installation
  • Maintenance free

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC48-SUTWR
UPC
037332136251
Product Length/Depth
13.27 in
Product Height
7.48 in
Product Width
11.85 in
Product Weight
24.6 lb
Compliances
RoHS
Global Catalog
RBC48-SUTWR
Product Type
Battery pack

Additional specifications

Package contents
One pre-assembled battery pack consisting of four 12V batteries

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.