Download document () of 20
We make what matters work*

RBC48V-HGTWR

UPS Replacement Battery Cartridge Kit for SMART2500XLHG UPS

  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leak-proof construction
  • Maintenance free
  • Certified premium battery cartridge
  • Wide operating temperature range

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC48V-HGTWR
UPC
037332172167
Product Length/Depth
12.6 in
Product Height
6.5 in
Product Width
9.84 in
Product Weight
25 lb
Compliances
RoHS
Global Catalog
RBC48V-HGTWR
Product Type
Accessory

Product specifications

Package contents
One pre-assembled battery pack consisting of four 12V batteries
Dc Voltage
Storage Elevation
0-10,000 ft

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton