Download document () of 20
We make what matters work*

RBC5-192

4U UPS Replacement 192VDC Battery Cartridge (1 set of 16) for select Tripp Lite SmartOnline UPS

  • Rugged leakproof construction
  • Maintenance free
  • Wide operating temperature range
  • 18 month limited warranty (U.S. and Canada -- warranties may vary by country)
  • Certified premium battery cartridge
  • Pre-assembled and wired battery kit offers simple installation

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC5-192
UPC
037332154576
Product Length/Depth
15.3 in
Product Height
11.3 in
Product Width
19.3 in
Product Weight
63.93 lb
Compliances
RoHS
Global Catalog
RBC5-192
Product Type
Battery pack

Battery

Battery type
12V 9AH HR (4)

Environmental

Relative humidity
0-95% non-condensing

Additional specifications

Rack size
4U
Package contents
Set of 16 pre-wired batteries ready to install

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.