Download document () of 20
We make what matters work*

RBC58-3US

UPS Replacement Battery Cartridge (Set of 16 Batteries) for Select Tripp Lite SmartOnline UPS Systems, 192VDC, 3U

  • Maintenance-free battery backup for select UPS systems (see System Requirements)
  • Reusable packaging holds expired batteries for recycling center delivery
  • Carefully screened and certified to meet or exceed original UPS specs
  • Ships fully assembled and ready for immediate installation to prevent downtime

General specifications

Product Name
Eaton Tripp Lite series SmartOnline battery pack
Catalog Number
RBC58-3US
UPC
037332251275
Product Length/Depth
26.65 in
Product Height
8.86 in
Product Width
11.69 in
Product Weight
71.39 lb
Compliances
RoHS
TAA Compliant
Global Catalog
RBC58-3US
Product Type
Accessory

Battery

Battery type
12V 5AH (16)

Environmental

Relative humidity
0-95% non-condensing

Additional specifications

Rack size
3U
Package contents
  • RBC58-3US UPS Battery Replacement Cartridge (16 pre-wired batteries)
  • Owner’s manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.