Download document () of 20
We make what matters work*

RBC5A

UPS Replacement Battery Cartridge for select APC UPS, 10.9 lbs (4.9 kgs)

General specifications

Product Name
Eaton Tripp Lite series
Catalog Number
RBC5A
UPC
037332118417
Product Length/Depth
12 in
Product Height
6 in
Product Width
7.5 in
Product Weight
10.9 lb
Compliances
RoHS
Global Catalog
RBC5A
Product Type
Accessory

Product specifications

Package contents
  • UPS battery replacement cartridge
  • Instruction manual with installation, recycling and warranty information
Battery type
12V 7AH (2)
Relative humidity
0-95% non-condensing
Product Highlights
Wide operating temperature range
OEM certified premium batteries
Up to 30% longer runtime than basic replacements
Maintenance-free
18 month limited warranty (U.S. and Canada -- warranties may vary by country)
Rugged, leakproof construction
Typical Battery Life
3 - 5 years, depending on host UPS operating conditions
Operating Elevation
0-10000 ft. (0-3000 m)
Storage Elevation
0 - 50,000

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.