Download document () of 20
We make what matters work*

RBC96-2U

2U UPS Replacement 72VDC Battery Cartridge for select Tripp Lite SmartOnline UPS

  • 18 month limited warranty (U.S. and Canada -- warranties may vary by country)
  • Certified premium battery cartridge
  • Rugged leak-proof construction
  • Maintenance free
  • Pre-assembled and wired battery kit offers simple installation
  • Wide operating temperature range

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC96-2U
UPC
037332146403
Product Length/Depth
7.48 in
Product Height
6.37 in
Product Width
20.1 in
Product Weight
39 lb
Compliances
RoHS
Global Catalog
RBC96-2U
Product Type
Battery pack

Battery

Battery type
12V 9AH (6)

Environmental

Relative humidity
0-95% non-condensing

Additional specifications

Rack size
2U
Package contents
One pre-assembled 72V battery kit (consists of two strings of 12V batteries)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.