Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Certifications and compliances

Area Classification
Hazardous/Classified Locations
Standards Type
NEC/CEC
NEC Hazardous Rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress Protection (IP) Ratings
IP66
IP67

Product specifications

Lamp Type
HID-Metal halide
Wattage
250W
Mounting Method
Trunnion
Material
316 stainless steel
Lens Material
Tempered glass
Optical Distribution
6x6
Voltage Rating
Multi-tap
Frequency Rating
60 Hz
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you   

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454