Knowledge Search
Download document () of 20

RDC25-LA

Eaton combination dimmer and fan speed control, Power failure memory, Fully variable, #16 AWG, 2.5A, 120V, Wire lead, Maintained closure, Light almond, 60 Hz, Incandescent, halogen, 0° to 40°C, Single-pole, Polycarbonate, 300W

General specifications

Product Name
Eaton combination dimmer and fan speed control
Catalog Number
RDC25-LA
UPC
032664711336
Product Length/Depth
2.81 in
Product Height
4.63 in
Product Width
1.91 in
Product Weight
0.001 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
2.5 A
Frequency rating
60 Hz
Load type
INC
HAL
Voltage rating
120 V
Wattage
300 W

Environmental Specifications

Environmental conditions
Indoor

Installation Specifications

Allowable wire size
#16 AWG
Mounting method
Flush
Wiring method
Wire lead

Material Specifications

Color
Light almond
Material
Polycarbonate

Product Specifications

Type
Fully variable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.