Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Z-Wave Plus Split control wireless receptacle
Catalog Number
RFTR9605-TGY
UPC
032664758737
Product Length/Depth
1.39 IN
Product Height
4.2 IN
Product Width
1.61 IN
Product Weight
.3 LB
Warranty
Two year limited waranty
Certifications
cULus Listed

Product specifications

Special Features
Tamper Resistant Receptacle
Mounting Type
Flush
Color
Gray
Wiring Method
Wire leads
Material
Thermoplastic
Amperage Rating
15A
Number Of Poles
Two-pole
Type
Split control, duplex
Nema Configuration
5-15R
Style Type
Decorator
Frequency Rating
60 Hz
Number Of Wires
Three-wire, grounding
Voltage Rating
120V
Application
Residential
Actuator
Push button
How to buy from Eaton
Contact us

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055

Technical support

Phone (Toll Free): 866-853-4293, option 2

How to buy

Find Eaton Wiring Device locations