Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM25030-1CHR
UPC
051712682893
Product Length/Depth
3.2 IN
Product Height
2 IN
Product Width
1 IN
Product Weight
.1128125 LB
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
ARO
European Pressure Equipment Directive (PED) 97 /23 EC

Product specifications

Special Features
Box Lugs with Hex Screws
Interrupt Rating
200 kAIC
Wire Range
2-14 AWG
Color
Black
Conductor Type
Stranded
Connection
Box lug
Conductor Material Rated For
Both
Amperage Rating
30A
Number of Poles
Single-pole
Mounting
DIN rail, panel
Fuse Type
Class R
Short Circuit Rating
200kA RMS Sym.
Accessories
CVR(I)-RH-25030
Type
Modular fuse block
Conductor Temperature Rating
75
Impulse Withstand Voltage
200kA RMS Sym.
Operating Temperature
120C
Voltage Rating
250V
Torque Rating
Varies by wire size; Max = 50 lb-in
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class R fuse blocks and holders.