Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM60030-1SR
UPC
051712511483
Product Length/Depth
6.25 IN
Product Height
2.27 IN
Product Width
1.21 IN
Product Weight
.14 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Type
Modular fuse block
Connection
Screw
Class
Class R
Voltage Rating
600V
Amperage Rating
0-30A
Number of Poles
Single-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class R fuse blocks and holders.