Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM60100-1CR
UPC
051712391214
Product Length/Depth
7 IN
Product Height
2.57 IN
Product Width
4.45 IN
Product Weight
.65 LB
Warranty
Not Applicable
Compliances
RoHS Compliant

Product specifications

Type
Modular fuse block
Connection
Knife Blade End X Knife Blade End
Class
Class R
Voltage Rating
600V
Amperage Rating
70-100A
Number of Poles
Single-pole
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Class R fuse blocks and holders.