RapidPod Aisle Containment System Kit - 18”H x 54”W x 384”L (32’L)
| Product Name |
Eaton Tripp Lite series pod - panel kit
|
| Catalog Number |
RPODPNL1854384
|
| UPC |
037332299369
|
| Product Length/Depth |
384 in
|
| Product Height |
18 in
|
| Product Width |
54 in
|
| Product Weight |
556 lb
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RPODPNL1854384
|
| Product Type |
POD - Panel Kit
|
Support from Eaton