RapidPod Aisle Containment System Kit - 18”H x 60”W x 384”L (32’L)
| Product Name |
Eaton Tripp Lite series pod - panel kit
|
| Catalog Number |
RPODPNL1860384
|
| UPC |
037332299567
|
| Product Length/Depth |
384 in
|
| Product Height |
18 in
|
| Product Width |
60 in
|
| Product Weight |
471 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RPODPNL1860384
|
| Product Type |
POD - Panel Kit
|
| Color |
Silver
|
| Package Contents |
(16) Assembly panels, 18 x 48 in.
(2) Assembly panels, 18 x 60 in. (4) Panelized corner brackets, 18 in. (14) Trapezoid gusset brackets (16) Formed panel joiner brackets, 18 in. (20) Threaded rods (252) Screws, 5/16-18 (4) Flap seals, 16 ft. 3/4 in. D-bulb top seal, 74 ft. (3) Containment rails, 60 in. (3) Rack-mounting kits |
| Product Features |
TAA Compliant
|
| Product Highlights |
Customizable to seal a wide range of gap sizes and irregular layouts
Expandable system can be modified to accommodate future growth Durable aluminum extrusions feature 5 secure attachment points Compatible with both hot-aisle and cold-aisle containment strategies 5-year limited warranty (Worldwide) Extruded aluminum frame assembles with common hand tools |