RapidPod Aisle Containment System Kit - 24”H x 60”W x 288”L (24’L)
| Product Name |
Eaton Tripp Lite series pod - panel kit
|
| Catalog Number |
RPODPNL2460288
|
| UPC |
037332299598
|
| Product Length/Depth |
288 in
|
| Product Height |
24 in
|
| Product Width |
60 in
|
| Product Weight |
502 lb
|
| Warranty |
5 year limited
|
| Compliances |
TAA Compliant
|
| Global Catalog |
RPODPNL2460288
|
| Product Type |
POD - Panel Kit
|
| Color |
Silver
|
| Package Contents |
(12) Assembly panels, 24 x 48 in.
(2) Assembly panels, 24 x 60 in. (4) Panelized corner brackets, 24 in. (12) Trapezoid gusset brackets (12) Formed panel joiner brackets, 24 in. (16) Threaded rods (200) Screws, 5/16-18 (3) Flap seals, 16 ft. 3/4 in. D-bulb top seal, 58 ft. (2) Containment rails, 60 in. (2) Rack-mounting kits |
| Product Features |
TAA Compliant
|
| Product Highlights |
5-year limited warranty (Worldwide)
Durable aluminum extrusions feature 5 secure attachment points Expandable system can be modified to accommodate future growth Extruded aluminum frame assembles with common hand tools Compatible with both hot-aisle and cold-aisle containment strategies Customizable to seal a wide range of gap sizes and irregular layouts |