Download document () of 20
We make what matters work*

RPODPNL3660192

RapidPod Aisle Containment System Kit - 36”H x 60”W x 192”L (16’L)

General specifications

Product Name
Eaton Tripp Lite series pod - panel kit
Catalog Number
RPODPNL3660192
UPC
037332299628
Product Length/Depth
192 in
Product Height
36 in
Product Width
60 in
Product Weight
298 lb
Warranty
5 year limited
Compliances
TAA Compliant
Global Catalog
RPODPNL3660192
Product Type
POD - Panel Kit

Product specifications

Color
Silver
Package Contents
(8) Assembly panels, 36 x 48 in.
(2) Assembly panels, 36 x 60 in.
(4) Panelized corner brackets, 36 in.
(10) Trapezoid gusset brackets
(8) Formed panel joiner brackets, 36 in.
(12) Threaded rods
(104) Screws, 5/16-18
(2) Flap seals, 16 ft.
3/4 in. D-bulb top seal, 42 ft.
Containment rail, 60 in.
(2) Rack-mounting kits
Product Features
TAA Compliant
Product Highlights
5-year limited warranty (Worldwide)
Customizable to seal a wide range of gap sizes and irregular layouts
Compatible with both hot-aisle and cold-aisle containment strategies
Expandable system can be modified to accommodate future growth
Extruded aluminum frame assembles with common hand tools
Durable aluminum extrusions feature 5 secure attachment points

Export product specification