Download document () of 20
We make what matters work*

RPODPNL424296

RapidPod Aisle Containment System Kit - 42”H x 42”W x 96”L (8’L)

General specifications

Product Name
Eaton Tripp Lite series pod - panel kit
Catalog Number
RPODPNL424296
UPC
037332299253
Product Length/Depth
96 in
Product Height
42 in
Product Width
42 in
Product Weight
260 lb
Warranty
5 year limited
Compliances
TAA Compliant
Global Catalog
RPODPNL424296
Product Type
POD - Panel Kit

Product specifications

Color
Silver
Package Contents
(4) Assembly panels, 42 x 48 in.
(2) Assembly panels, 42 x 42 in.
(4) Panelized corner brackets, 42 in.
(8) Trapezoid gusset brackets
(4) Formed panel joiner brackets, 42 in.
(12) Threaded rods
(104) Screws, 5/16-18
Flap seal, 16 ft.
3/4 in. D-bulb top seal, 28 ft.
Rack-mounting kit
Product Features
TAA Compliant
Product Highlights
5-year limited warranty (Worldwide)
Durable aluminum extrusions feature 5 secure attachment points
Expandable system can be modified to accommodate future growth
Compatible with both hot-aisle and cold-aisle containment strategies
Customizable to seal a wide range of gap sizes and irregular layouts
Extruded aluminum frame assembles with common hand tools

Export product specification