Download document () of 20
We make what matters work*

RS-1215-20T

1U Rack-Mount Power Strip, 120V, 20A, L5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15 ft. (4.57 m) Cord

  • Lifetime limited warranty (Worldwide)
  • 12 NEMA5-15/20R outlets (6 front/6 rear)
  • 20A circuit breaker
  • Designed for standard 19-in. racks (1U high)
  • 15-ft. (4.57 m) cord with locking NEMA L5-20P input plug

12-Outlet Power Strip for Your Rack Equipment
This 120V power strip is a versatile all-metal cabinet with 12 outlets for powering rack equipment. The outlets are widely spaced to accommodate bulky transformers without blocking any outlets. Unfiltered electrical pass-through makes the power strip ideal for distributing alternate waveform UPS or generator power in your data center or network closet’s rack enclosure.

Features Safety Standards and Versatile Installation Options
A lighted power switch with switch guard confirms on/off status at a glance and helps prevent accidental shutdowns. A 20A circuit breaker protects connected equipment against overloads. Detachable mounting brackets allow installation on a wall, under a counter or in 1U of space in an EIA-standard 19-inch rack. The 15-foot (4.6-meter) power cord connects to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
RS-1215-20T
UPC
037332119704
Product Length/Depth
4.5 in
Product Height
2 in
Product Width
19 in
Product Weight
5.4 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
RS-1215-20T
Product Type
Power strip

Product specifications

Circuit breaker
20
Form Factor
1U rackmount, wallmount
Locking Switch Cover
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
20A circuit breaker
Receptacle Color
BLACK
Recommended Electrical Service
20A 120V dedicated line
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
Black
Housing Color
Black
Outlet Spacing
Distance between Front outlets = 2.03 in.; Distance between Rear outlets = 2.79 in.
Outlets Measurement (Center to Center)
Distance between Front outlets = 2.03 in.; Distance between Rear outlets = 2.79 in.
Mounting Details
Includes Rackmount flanges
Color
Black
Input Plug Type
NEMA L5-20P
Output Receptacles
5-15/20R
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Network/Server
  • Rack-mount
Material
Metal
Switches
Lighted power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Rack-mount
Product Features
Built-In Circuit Breaker
20-Amp Rating
Plug Color
White
Blue
Total Outlets
12

Export product specification

Need product support?

Support from Eaton