Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton RS Air Dam
Catalog Number
RSAIRB80042B
UPC
743172083838
Product Length/Depth
73 IN
Product Height
2 IN
Product Width
4 IN
Product Weight
10 LB
Warranty
5 year
Certifications
UL Listed
Catalog Notes
RS Vertical Brush Air Dam Kit for 800mm Wide Enclosures

Additional specifications

Color
Black

Physical and environmental

Number of rack units
42U

Options

Options
800mm, Vertical brush strip
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time