Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton RS Air Dam
Catalog Number
RSAIRD80042B
UPC
743172083883
Product Length/Depth
74 IN
Product Height
1 IN
Product Width
5 IN
Product Weight
8 LB
Warranty
5 year
Catalog Notes
RS Vertical Air Dam Kit with Blanking Panels with Grommets for 800mm Wide Enclosures

Product specifications

Options
800mm, Vertical
Type
Enclosure Accessory
Color
Black
Number of Rack Units
42U