Select your location

Specifications

General specifications

Product Name
Eaton RS Enclosure
Catalog Number
RSN4261W
UPC
743172084194
Product Length/Depth
43.31 IN
Product Height
80 IN
Product Width
23.6 IN
Product Weight
310 LB
Warranty
5 year
Certifications
UL 60950-1
Catalog Notes
RS Networking Enclosure Configuration includes Frame, Square Hole Rails, Networking Top Cover, Locking Side Panels, Full Perforated Front Door, Split Perforated Rear Doors; Swing handle locks, Vertical Cable Managers in Front and Rear, Casters, Levelers, PDU Brackets

Additional specifications

Configuration
Network
Color
White

Physical and environmental

Load Capacity (Static)
6 LB
Load Capacity (Dynamic)
1 LB
Side Panels
Locking split side panels
Open Perforation
77%

Options

Options
43.31 inch width, 23.6 inch
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time