Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton RS rail kit
Catalog Number
RSRSPSQ48B
UPC
743172086341
Product Length/Depth
4.33 IN
Product Height
85 IN
Product Width
1.66 IN
Product Weight
26.5 LB
Warranty
5 year
Catalog Notes
RS Add On Square Hole Rail Kit - includes 2 square hole rails

Product specifications

Options
Square holes
Type
Enclosure Accessory
Color
Black
Number of Rack Units
48U
Package Contents
Two rails