Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton RS side panel
Catalog Number
RSSP480B
UPC
743172085993
Product Length/Depth
34 IN
Product Height
93 IN
Product Width
1 IN
Product Weight
31 LB
Warranty
5 year
Catalog Notes
Split Side Panel Kit - Tool-Less

Product specifications

Options
1000mm, solid
Side Panels
Locking split side panels
Type
Enclosure Accessory
Color
Black
Number of Rack Units
48U