Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Special Features
K-factor 1; Secondary MCCB NGS3080KSEC
Insulation
220°C
Frame
944SD
Tap Size
2 at +2.5%, 4 at -2.5%
Phase
Three-phase
Weathershield
WS68
Modification 1
Electrostatic shield
Sound Level
NEMA ST-20
Primary Voltage
480 V
Material
Cu windings
Enclosure
NEMA 2
Kva Rating
225 kVA
Wiring Connection
280BSB
Mounting
Floor
Secondary Voltage
208Y/120 V
Type
Energy-efficient breaker integrated ventilated transformer
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Voltage Rating
480 Vac-208Y/120 Vac
Volt Ampere Rating
225 kVA