Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Breaker integrated ventilated transformer
Catalog Number
RV48M28T3316CUSB
UPC
786680223112
Product Length/Depth
34.5 IN
Product Height
74.8 IN
Product Width
42.18 IN
Product Weight
2828 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special Features
K-factor 1; Secondary MCCB NGS3120KSEC
Insulation
220°C
Frame
FR945SD
Tap Size
2 at +2.5%, 4 at -2.5%
Phase
Three-phase
Modification 1
Electrostatic shield
Sound Level
NEMA ST-20
Primary Voltage
480 V delta
Enclosure
NEMA 2
Kva Rating
300 kVA
Wiring Connection
280BSB
Mounting
Floor
Secondary Voltage
208Y/120 V
Type
Energy-efficient breaker integrated ventilated transformer
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency Rating
60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Voltage Rating
480 Vac-208Y/120 Vac
Volt Ampere Rating
300 kVA