Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
S-1/2
UPC
051712220057
Product Length/Depth
12.88 IN
Product Height
12.56 IN
Product Width
6.75 IN
Product Weight
.58 LB
Compliances
Contact factory

Product specifications

Special features
Heavy duty, packaging type blister pack
Type
Time delay
Application
Residential load centers
Base
Rejection
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Plug fuses.