Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
S-1-6/10
UPC
051712220163
Product Length/Depth
12.88 IN
Product Height
12.56 IN
Product Width
6.75 IN
Product Weight
.55 LB
Compliances
Contact factory

Product specifications

Special features
Heavy duty, packaging type blister pack
Interrupt rating
10 kAIC
Type
Time delay
Material
Plastic base
Mounting method
Threaded
Voltage rating
125 V
Application
Residential load centers
Amperage Rating
1-6/10A
Base
Rejection
How to buy from Eaton
Locate a channel partner

Find a Bussmann series product distributor near you.

Technical support

Ask our application engineers about Bussmann Plug fuses.