Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A solid core current sensor
Catalog Number
S025-352
UPC
782114233917
Product Length/Depth
8.5 IN
Product Height
4.1 IN
Product Width
8.5 IN
Product Weight
3 LB
Warranty
1 year
Certifications
CSA Certified
UL Recognized

Product specifications

Window
6.31 in
Accuracy
0.30%
Application Current (Primary Rating)
3500A
Quantity
1
Window Size
6.31" (diameter)
Output Current (Secondary)
5A
Amperage Rating
3500A
CT Type
Solid Core
How to buy from Eaton