Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A solid core current sensor mounting bracket
Catalog Number
S025BRAC
UPC
782116032488
Product Length/Depth
4.1 IN
Product Height
2.75 IN
Product Width
2.13 IN
Product Weight
.5 LB
Warranty
1 year
Compliances
Contact Manufacturer

Product specifications

Used With
S025