Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton 5A solid core current sensor
Catalog Number
S050-122
UPC
782114223888
Product Length/Depth
4.14 IN
Product Height
2.23 IN
Product Width
3.53 IN
Product Weight
1 LB
Warranty
1 year
Certifications
UL Recognized
CSA Certified

Product specifications

Window
1.56 in
Accuracy
0.30%
Application Current (Primary Rating)
1200A
Quantity
1
Window Size
1.56" (diameter)
Output Current (Secondary)
5A
Amperage Rating
1200A
CT Type
Solid Core
How to buy from Eaton