SCSI Ultra2/160/U320 LVD Cable (VHDCI68 to HD68 M/M), 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series SAS cable
|
| Catalog Number |
S455-003
|
| UPC |
037332138187
|
| Product Length/Depth |
6 in
|
| Product Height |
0.5 in
|
| Product Width |
6 in
|
| Product Weight |
0.001 lb
|
| Global Catalog |
S455-003
|
| Product Type |
SAS cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| SideA Connector1 |
VHDCI68 (MALE)
|
| SideB Connector1 |
HD68 (MALE)
|
| Technology |
SCSI
|