Internal SAS Cable, 4-Lane mini-SAS (SFF-8087) to 4xSatA 7pin, 18-in. (0.5M)
| Product Name |
Eaton Tripp Lite series SAS cable
|
| Catalog Number |
S508-18N
|
| UPC |
037332143358
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.09 lb
|
| Global Catalog |
S508-18N
|
| Product Type |
SAS cable
|
| Color |
Red
|
| Cable Jacket Color |
Red
|
| SideA Connector1 |
SFF-8087
|
| SideB Connector1 |
7 PIN SATA (MALE)
|
| Technology |
SATA / eSATA
SAS |