Internal SAS Cable, mini-SAS (SFF-8087) to 4-in-1 32pin (SFF-8484), 3-ft (0.91 m)
| Product Name |
Eaton Tripp Lite series SAS cable
|
| Catalog Number |
S510-003
|
| UPC |
037332143365
|
| Product Length/Depth |
0.5 in
|
| Product Height |
5.3 in
|
| Product Width |
3.9 in
|
| Product Weight |
0.14 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
EIA-310-E |
| Global Catalog |
S510-003
|
| Product Type |
SAS cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Connector type |
Storage
|
| Package contents |
3ft Internal SAS Cable, Mini-SAS SFF-8087 to SFF-8484
|
| SideA Connector1 |
SFF-8087
|
| SideB Connector1 |
SFF-8484
|
| Technology |
SAS
Ribbon / Internal |
| Connector group |
SAS
|
| Connector |
SFF-8087
SFF-8484 |