External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 1M (3.28 ft.)
| Product Name |
Eaton Tripp Lite series SAS cable
|
| Catalog Number |
S524-01M
|
| UPC |
037332139078
|
| Product Length/Depth |
10 in
|
| Product Height |
0.5 in
|
| Product Width |
7 in
|
| Product Weight |
0.32 lb
|
| Compliances |
EIA-310-E
RoHS |
| Global Catalog |
S524-01M
|
| Product Type |
SAS cable
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Connector type |
Storage
|
| Package contents |
1-Meter SAS External, SFF-8088 to SFF-8088 Cable
|
| SideA Connector1 |
SFF-8088
|
| SideB Connector1 |
SFF-8088
|
| Technology |
SAS
|
| Connector group |
SAS
|
| Connector |
SFF-8088
|