Download document () of 20
We make what matters work*

S528-02M

Mini SAS HD Cable (SFF-8644), External, 2 Meters (6.6 Feet) - 12 Gbps

  • Backward compatible with previous SAS versions for sure compatibility with your device
  • Convenient pull tabs make it easier to disconnect cable in crowded racks
  • Supports data transfer speeds up to 12 Gbps—faster than eSATA, USB 3.0 and Thunderbolt
  • Mini-SAS cable ideal for connecting storage area network (SAN) devices or hard drives
  • Lifetime limited warranty (Worldwide)
  • Protective caps over die-cast zinc housings shield ends from dust and damage

General specifications

Product Name
Eaton Tripp Lite series SAS cable
Catalog Number
S528-02M
UPC
037332222312
Product Length/Depth
0.5 in
Product Height
5.315 in
Product Width
3.937 in
Product Weight
0.463 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
S528-02M
Product Type
SAS cable

Product specifications

Application
Connect two high-performance JBOD storage devices for the purpose of consolidating and sharing data in a small-to-medium company or organization
Operating Humidity Range
20 ~ 80%
Storage Humidity Range
10 ~ 90%
Color
Black
Cable Jacket Color
Black
Connector type
Storage
Package contents
S528-02M Mini SAS HD Cable (SFF-8644), 2 m
Contact Plating
Gold
SideA Connector1
SFF-8644
SideB Connector1
SFF-8644
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 149°F (-20° to 65°C)
Technology
SAS
Connector group
SAS
Connector
SFF-8644

Export product specification