Knowledge Search
Download document () of 20

S611C156N3S

Reduced voltage motor solid state starters, Standard, Rating: 50 hp at 208V, 60 hp at 240V, 125 hp at 480V, 150 hp at 600V, 156A, Three-phase, C-frame

General specifications

Product Name
Eaton S811+/S801+ soft starter
Catalog Number
S611C156N3S
UPC
786685480343
Product Length/Depth
21.01 in
Product Height
8.57 in
Product Width
11.58 in
Product Weight
24 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC 60947-2
CSA Std. C22.2 No.235
UL 1077

Product specifications

Amperage Rating
156A
HP rating - max
50 hp at 208V, 60 hp at 240V, 125 hp at 480V, 150 hp at 600V
Phase
Three-phase
Type
Standard
Frame size
C

Export product specification