Download document () of 20
We make what matters work*

SEC4K

Security Lock for Laptops and Peripherals, Keyed, 4 ft. (1.22 m) Cable

  • Attaches firmly to table, desk or other fixed structure
  • Theft-deterrent 4-ft. (1.22 m) cable resists cuts and tampering
  • Cable coated in protective PVC
  • Ideal for retail, commercial and institutional environments
  • 1-year limited warranty (Worldwide)
  • Top-security lock built using nickel-plated zinc alloy

General specifications

Product Name
Eaton Tripp Lite series laptop security lock
Catalog Number
SEC4K
UPC
037332200433
Product Length/Depth
8.5 in
Product Height
1 in
Product Width
5.7 in
Product Weight
0.23 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
SEC4K
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory Type
Laptop lock
Package contents
(2) Keys
SEC4K Keyed Laptop Security Lock with 4-ft. (1.22 m) cable
Owner's manual

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.