Download document () of 20
We make what matters work*

SEC6C

Security Lock for Laptops and Peripherals, 4-Digit Combination, 6 ft. (1.83 m) Cable

  • Attaches firmly to table, desk or other fixed structure
  • Ideal for retail, commercial and institutional environments
  • Theft-deterrent 6-ft. (1.83 m) cable resists cuts and tampering
  • Top-security lock with customizable 4-digit combination
  • 1-year limited warranty (Worldwide)
  • Cable coated in protective PVC

General specifications

Product Name
Eaton Tripp Lite series laptop security lock
Catalog Number
SEC6C
UPC
037332200532
Product Length/Depth
8.6 in
Product Height
1 in
Product Width
5.7 in
Product Weight
0.55 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
SEC6C
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory Type
Laptop lock
Package contents
Owner's manual
SEC6C Combination Laptop Security Lock with 6-ft. (1.83 m) cable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.